Secure and continuous transmission of your process data to the control center.
Phoenix Contact provides modular remote control stations and application-specific systems for existing and new systems. The solutions take into consideration both industry-specific framework conditions and customer-specific requirements in order to ensure ideal adaptation to the system structure. The application software ensures reliable operation and secure transmission to the control room. Data can be prepared and presented flexibly with the visualization system.
Resy+ includes function block libraries. The control technology from Phoenix Contact extends remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, OPC UA, and software suites such as GPRS Manager.
The modular smartRTU remote control and automation system is ideal for controlling and monitoring plants in power grids. Easy configuration via a web browser means that even trained personnel without any prior programming knowledge are able to configure and commission an application.
Our feed-in management solution ensures reliable system operation and straightforward grid connection through compliance with all technical connection requirements.
The solution for controlling wastewater pumping stations ensures that the relevant process data for level and flow measurement is read and transmitted reliably.
The solution for controlling groundwater wells ensures a reliable drinking water supply and a well-balanced well output.
Tailored operating parameter monitoring along the entire length of a pipeline.
"$pageName" on