Back to overview

Visualization app: enables operation and monitoring with mobile termination devices

Extend your system visualization to smartphones or tablets – with the Visu+ visualization app from Phoenix Contact. You can design flexible operating and monitoring concepts, as the Visu+ mobile app allows you to access your system at any time and from any location.

Visu+ mobile  

System access, anywhere and anytime

The Visu+ mobile app is the flexible addition to the Visu+ visualization software. 

  • The Visu+ web server required for the app is already pre-installed in numerous devices, such as the touch panels from Phoenix Contact. 
  • Industrial PCs simply need to be extended with the Visu+ WEB license option in order to be able to use Visu+ mobile in connection with Visu+. 

In the maximum configuration, up to 100 clients with an industrial PC can be operated.


Back to overview
Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close