CLIPSAFE is a custom solution for the control cabinet available quickly and from a single source.
At Phoenix Contact, CLIPSAFE provides an innovative, high-quality product range consisting of empty enclosures, processed empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE can be used in the Ex area with the appropriate approvals.
The enclosure range impresses, thanks to its diversity and versatility – it is specifically designed for use in your application.
We assemble your junction boxes individually according to your specifications or configure them for your individual application based on your requirements.
To request your custom junction boxes, please use the request form under the respective category. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.
The right CLIPSAFE solution for every application | ||
---|---|---|
![]() |
Empty enclosures |
Select the right enclosure for your application from the comprehensive product range. Custom dimensions and surface treatments are available on request. For applications in the Ex area, the enclosures are supplied with corresponding component approval in accordance with ATEX and IECEx. |
Empty enclosures customized according to customer specifications | We can customize the enclosures according to your specifications with threads, bore holes, and rectangular cutouts. The Ex standards in accordance with ATEX and IECEx are taken into consideration. The enclosures are supplied with corresponding component approval. | |
Junction boxes assembled according to customer specifications |
CLIPSAFE empty enclosures are available pre-assembled with terminal strips and cable glands upon request. For use in potentially explosive areas, the junction boxes are supplied with corresponding equipment approval in accordance with ATEX and IECEx. |
Our stainless steel empty enclosures for Ex applications, available upon request with your individual processing, feature the following characteristics:
Our polyester empty enclosures for Ex applications, available upon request with your individual processing, feature the following characteristics:
Our polyester empty enclosures, available upon request with your individual processing, feature the following characteristics:
Cable glands from Phoenix Contact are reliable and safe. Choose between standard cable glands made from plastic or metal.
Screw connections are also available in an EMI-resistant version and for use in the Ex area. In the case of extreme loads, choose versions with bend protection and strain relief clamps.
PROJECT complete combines our proven planning software for terminal strip configuration with a high-performance marking tool.
Direct data exchange with all conventional CAE programs, along with the creation of the complete project documentation, are what make this configuration software unique.
PROJECT complete compatibly controls all Phoenix Contact marking systems and enables continuous data flow, from planning right through to the completely marked terminal strip.
"$pageName" on