Push-in connection

Push-in connection

Easy insertion

Benefit from the advantages of Push-in direct connection technology: insertion forces reduced by up to 50% and tool-free wiring.

Back to Terminal blocks

Category

  • Component terminal blocks
    Component terminal blocks

    Perform switching tasks individually, flexibly, and clearly – with the right component terminal blocks.

  • Disconnect and knife disconnect terminal blocks
    Disconnect and knife disconnect terminal blocks

    Disconnect circuits and detect malfunctions immediately. Various function plugs are also available for individual assembly.

  • Distribution blocks
    Distribution blocks

    The connection-ready Push-in PTFIX distribution blocks now save even more time and space during installation.

  • Feed-through terminal blocks
    Feed-through terminal blocks

    Connect, bridge, and label large or small conductor cross sections easily with compact feed-through terminal blocks.

  • Fuse terminal blocks
    Fuse terminal blocks

    Versatile terminal blocks for sensor technology and machine control systems: protect devices, distribute potentials, and identify faults quickly.

  • Ground terminal blocks
    Ground terminal blocks

    Quickly establish PE connections: the ground terminal blocks simply snap onto the DIN rail.

  • High-current terminal blocks
    High-current terminal blocks

    Wire large conductor cross sections up to 185 mm² easily, safely, and quickly

  • Hybrid terminal blocks
    Hybrid terminal blocks

    One terminal block – two connection methods. Benefit from the advantages of both technologies.

  • Installation terminal blocks
    Installation terminal blocks

    Particularly low-profile design, easy mounting, and free combination – clear advantages of installation terminal blocks for building technology.

  • Marshalling patchboards
    Marshalling patchboards

    Marshall signals reliably with an innovative color coding system with up to 20% more packing density.

Search in Push-in connection

Show all products in this category

With Push-in connection technology, you can connect conductors from 0.25 mm² easily – both directly and without tools. The special contact spring enables easy insertion and guarantees a high level of contact quality.

Your advantages

  • Time-saving connection of pre-treated and rigid conductors with tool-free direct connection technology
  • Convenient insertion with 50% lower insertion force
  • Safe wiring and operation with color-coded push button
  • The conductor can be easily released without special tools
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories
  • Terminal blocks with Push-in connection are part of the COMPLETE line system

PT terminal blocks

PT Push-in terminal blocks  

PT Push-in terminal blocks

For the PT terminal blocks with Push-in connection technology, you can choose the ideal terminal block for every task, with a nominal diameter from 1.5 mm² to 185 mm².
Convenient connection: insert rigid conductors or conductors with ferrules from 0.25 mm² into the conductor shaft. The contact spring opens automatically and provides the required pressure force against the current bar. When installing smaller conductors from 0.14 mm², use a standard screwdriver to actuate the contact spring.
These terminal blocks utilize the advantages of the CLIPLINE complete system. These include being able to freely combine all connection technologies and the use of standardized system accessories.

PTV – combination of Push-in connection and screw terminal block

PTV product family with lateral conductor connection  

PTV product family with lateral conductor connection

The PTV terminal blocks combine the advantages of tool-free Push-in connection with the lateral conductor routing of a screw terminal block. The tool-free Push-in direct connection technology thus ensures time-saving conductor connection with low conductor insertion forces and high vibration resistance. The lateral conductor routing of the terminal blocks also enables clearly arranged wiring without bending radii. The resulting straight conductor routing from the terminal block to the cable duct makes it much easier to attach and read wire markings.

Push-in connection technology in detail

  • Direct, tool-free conductor connection for rigid conductors or conductors pre-assembled with ferrules.
  • The special spring profile enables the easy insertion of rigid conductors and conductors with ferrules starting from 0.25 mm² combined with maximum conductor pull-out forces.
  • Convenient insertion with 50% lower insertion force.
  • The push button permits easy conductor release using any type of tool, without direct contact with live parts.
  • To connect flexible conductors without ferrules from 0.14 mm², the button simply needs to be actuated during insertion.
  • Safe wiring and operation with color-coded push button.
  • Connection of all conductor types with convenient front connection.
 
Push-in connection technology in detail

PTPOWER high-current terminal blocks

Easy connection with Power-Turn technology  

Easy connection with Power-Turn technology

The high-current terminal blocks with the newly developed Power-Turn connection technology provide you with the fastest and most user-friendly connection option currently available for wiring large conductors. Contact conductors up to 185 mm² by simply swiveling the operating lever – and you're done!

Alternatively, conductors can also be quickly and easily inserted directly when the lever is closed by means of the integrated Push-in Technology.

Push-in connection technology – consistent from the field to the controller

Push-in connection technology from Phoenix Contact enables you to wire your entire application easily and safely.

Push-in – the new insertion experience  

Push-in – the new insertion experience

A complete product range is available for every stage of your product, from field wiring through to power and control wiring. You can easily connect sensors and actuators, terminal blocks, and interface and automation components without using any tools.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service


Safe in every application

Maximum contact reliability even under extreme conditions.