Power supplies with standard functionality

Power supplies with standard functionality

Pure power

Standard functions combined with high quality and reliability – TRIO POWER for use in machine building.

Back to Power supplies

Category

  • Product list TRIO CROSS POWER
    Power supply for the CrossPowerSystem power distribution board

    The power supply for the CrossPowerSystem power distribution board is perfectly suited for use in machine building.

  • Product list TRIO POWER
    TRIO POWER

    TRIO POWER power supplies with Push-in connection. Extremely robust and therefore ideal for machine building.

Search in Power supplies with standard functionality

Show all products in this category

The TRIO POWER power supplies are perfect for use in machine building. All functions and the space-saving design are tailored to the stringent demands in this area. The power supply units, which feature an extremely robust electrical and mechanical design, ensure the reliable supply of all loads, even under harsh ambient conditions.

Your advantages

  • Very cost-effective with time-saving, tool-free Push-in connection and a compact design
  • Reliable starting of high loads with the dynamic power reserve, with 150% of the nominal current for a maximum of five seconds
  • Electrically robust with high electric strength
  • Mechanically robust with high vibration and shock resistance
  • Maximum flexibility with the wide temperature range from -25°C to +70°C and device startup at -40°C

Very cost-effective

Very cost-effective with quick and easy installation with tool-free Push-in connection  

Tool-free connection of the conductors

Time-saving with quick and easy installation with tool-free Push-in connection. Saves space in the control cabinet with its compact design.

Overall width:

  • Single-phase TRIO POWER power supplies:
    24 V / 3 A: 30 mm, 24 V / 5 A: 35 mm, 24 V / 10 A: 42 mm,
    24 V / 20 A: 68 mm, 12 V / 10 A: 35 mm, 48 V / 5 A: 42 mm,
    48 V / 10 A: 68 mm
  • Three-phase TRIO POWER power supplies:
    24 V / 5 A: 30 mm, 24 V / 10 A: 42 mm, 24 V / 20 A: 65 mm,
    24 V / 40 A: 110 mm

Superior system availability

Superior system availability with the dynamic boost  

The dynamic boost provides additional power

The dynamic boost provides additional power for starting difficult loads. TRIO POWER power supplies start high loads reliably and can supply up to 150% of the nominal current for five seconds for this purpose.

Robust design

Electrically robust with high electric strength  

Robust design

TRIO POWER power supplies are electrically robust with the high electric strength of the single-phase devices of up to 300 V AC. Error-free operation of the three-phase modules is ensured, even if one phase fails permanently. TRIO POWER is mechanically robust with vibration resistance up to 4 kg and shock resistance up to 30g.

TRIO POWER guarantees reliable device startup even at -40°C (type-tested, from 10 A). High MTBF (Mean Time Between Failure) values of more than 1 million hours at +40°C ensure maximum availability.

TRIO POWER for machine building

Maximum flexibility for the machine building environment  

Flexibility is the most important factor in the challenging environment of machine building

Thanks to the broad temperature range of -25°C to +70°C, a comprehensive approval package with UL 508 and UL/cUL 60950, and the broad input voltage range for all standard AC and DC grids, TRIO POWER power supplies are ideal for use in the challenging environment of machine building. Compensation of voltage drops of 24 V DC to 28 V DC is possible with output voltage that can be adjusted on the front.

Input voltage:

  • Single-phase TRIO POWER: 85...264 V AC and 99...275 V DC
  • Three-phase TRIO POWER: 3x 320...575 V AC and 450...780 V DC

TRIO POWER for maritime use

TRIO POWER for use on ship’s bridges  

TRIO POWER for use on ship’s bridges

With its robust design and optimized EMC properties (electromagnetic compatibility), TRIO POWER is suitable for use in a maritime environment (B+D). Two single-phase power supply units with output currents of 5 and 10 A can also be used on ship’s bridges and specifically for the supply of sensitive loads in accordance with EN 60954.

TRIO CROSS POWER for the CrossPowerSystem power distribution board

TRIO CROSS POWER for the CrossPowerSystem power distribution board  

TRIO CROSS POWER for the CrossPowerSystem power distribution board

The TRIO CROSS POWER power supply for the CrossPowerSystem power distribution board is ideal for use in machine building. All functions and the space-saving design are tailored to the stringent demands in this area. The Push-in connection allows quick and easy connection of a 24 V DC control voltage. Tool-free mounting and automatic contacting via convenient snap-on connections make startup simple.

TRIO POWER with IP67 degree of protection

TRIO POWER with IP67 degree of protection  

TRIO POWER with IP67 degree of protection

The TRIO POWER IP67 power supplies are ideal for installation in the field directly at the load. With the robust aluminum housing, they are protected against extreme temperatures, dust, and water, and therefore ensure high system availability, even in extreme ambient conditions.

High loads can also be started reliably with the dynamic boost function. The DC OK LED and AC OK LED also enable good diagnostic options in the field.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability

Service

Downloads


TRIO POWER

Robust power supplies