With FAME 2 you can combine complex testing processes in just one block.
FAME 2, the test disconnect system without operating plug, combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts, into just one compact and space-saving block. The system operates in accordance with the N/C contact principle. An operating plug is not required. Jumpers in the test plug ensure an automatic transducer short-circuit function.
FAME 2 provides further advantages in addition to the FAME system properties. The test plug with its three different contact tab lengths enables programmable and safe switching sequences. Easy handling is supported by the patented rotary handle.
All advantages at a glance:
The test plug with its three different contact tab lengths enables programmable and safe forced switching sequences. As such, the automatic switching processes can be carried out with time delay, with just one switching operation in only one test disconnect socket. The test plugs in the product area, under the test plugs for assembly product list, can be tailored to your application, easily configured, and ordered at the click of a button.
Defined, mechanically supported removal of the patented test plug from the test disconnect socket. Optical display and forced locking in the various switch positions. Space saving, thanks to offset test socket arrangement. The test cables can be easily fixed in place with cable ties.
The integrated coding ensures clear assignment of plug and test disconnect socket. In line with the VDE regulation, pre-assembled and coded test plugs with the corresponding test disconnect sockets are available for various switching tasks.
Short-circuit jumper with standard jumpers and clearly identifiable positioning of short-circuit function in the test plug.
The Ret Dot Award is awarded for excellence in design quality. The international jury honors outstanding designs, which excel among comparable competitors' products, with the seal of quality. FAME impressed the jury with its functional design and was therefore awarded the Red Dot Award 2014.
"$pageName" on