Plug-in terminal blocks

Plug-in connection solutions

Plug-in connection solutions

Build switchgears in a modular and time-saving manner – both for signal and power wiring.

Back to Fast connection

Category

Search in Plug-in terminal blocks

Show all products in this category

Plug-in terminal blocks from Phoenix Contact allow you to carry out mounting and startup quickly and flexibly.

Your advantages

  • A nominal current of 17.5 A and a nominal voltage of 500 V can be realized thanks to the powerful plug-in contact
  • Maximum safety thanks to touch-proof design
  • Protection against incorrect connection thanks to individual coding options
  • Simple potential distribution thanks to double function shaft
  • Vibration resistance: latching accessories available

The right solution for every application

Plug-in terminals with accessories  

Wide range of accessories

From the control box to the complete system – it is impossible to imagine today's applications without plug-in solutions.

The following plug-in versions are available:

  • Feed-through terminal blocks
  • Ground terminal blocks
  • Double-level terminal blocks

A comprehensive range of accessories completes the range of plug-in terminal blocks:

  • Cable fixing
  • Encoding
  • Shield
  • For flange-mounting plugs and basic terminal blocks

 


Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close