PC Worx is the consistent engineering software for all controllers from Phoenix Contact. It combines programming according to IEC 61131, fieldbus configuration, and system diagnostics – in a single software solution. This provides optimum interaction between hardware and software. PC Worx can be used to implement complex automation concepts. Depending on the number of I/Os to be supported, you can choose between two versions: PC WORX BASIC and PC WORX PRO. For a fast introduction to automation with compact controllers, we also offer PC WORX EXPRESS programming software free of charge.
PC Worx can be used to program even demanding automation tasks efficiently. The software offers a variety of helpful functions for this.
Flexible programming is possible. PC Worx supports all standard bus protocols and includes numerous useful functions for bus configuration.
Increase your system availability and utilize the numerous functions of PC Worx for all aspects of monitoring and diagnostics.
PC Worx offers predefined project templates, tailored to controllers from Phoenix Contact. This means that you do not have to set up your program individually for each controller, saving you a lot of time.
Programming the way you prefer. PC Worx supports all programming languages according to IEC 61131-3.
Test your program: using the integrated logic analyzer in the PC Worx software, you can detect and correct faulty dependencies.
You can access numerous PC Worx functions via an online connection – make use of these options from any location.
Easy and intuitive handling are central features of the PC Worx software. Many features have been developed to make programming easier for you.
Your benefits
The programming interface is clearer and more legible, making editing faster and more user friendly.
Thanks to the integrated simulation environment you can test your program without a hardware PLC. You then simply switch from the simulation to the real system.
PC Worx offers comprehensive diagnostic options. Thanks to numerous debug functions, you can find the source of errors quickly and therefore shorten the startup time.
"$pageName" on