Motor terminals

Easy motor connection

Easy motor connection

Save space and costs when wiring your motors.

Back to Spring-cage connection

Category

Search in Motor terminals

Show all products in this category

Use the four-level terminal blocks for nominal cross sections of 2.5 mm² and 4 mm² for easy motor connection. Large-surface marking options for safe wiring and a clear overview in the control cabinet.

Your advantages

  • Space-saving, thanks to three potentials in one compact terminal housing
  • Clearly visible, thanks to large-surface marking options
  • Reduction of logistics costs with the uniform CLIPLINE complete system accessories

Space and time-saving motor connection

Compact wiring for three-phase motors  

Compact wiring for three-phase motors

Wire your three-phase motors with the motor terminals and save space on a width of 5.2 or 6.2 mm. Each terminal point has an additional test contact for test plugs with 2.3 mm diameter.

Single-phase motor terminals

Compact wiring of single-phase motors  

Compact wiring of single-phase motors

The STI installation terminal blocks allow space-saving wiring of single-phase motors on a width of 5.2 mm. The bridging option for simple phase bridging on each level reduces the wiring time.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close