Convenient wiring and variable mounting options in the most confined spaces, with terminal blocks in miniature format.
The miniature and micro terminal blocks with push-in connection technology accommodate the increasing miniaturization of machine, switchgear, and control cabinet design. Despite their small sizes, the terminal blocks benefit from the CLIPLINE complete system – standardized bridging, marking, and test accessories.
The MPT miniature terminal blocks for the small NS 15 DIN rail provide an extensive array of advantages:
Connection capacity:
MPT 1.5/S… 0.14 mm² to 1.5 mm²
MPT 2.5… 0.14 mm² to 4 mm²
The miniature terminal blocks use the “small” DIN rail and have an overall width of 3.5 mm. Since their dimensions are also very compact, they are ideal for installation in small control boxes or terminal boxes, e.g., for a motor connection.
In addition, each terminal block is fitted with a universal function shaft with a test opening. This allows the use of standardized test accessories independent of bridging requirements.
The MP miniature terminal blocks offer flexible mounting options:
The terminal blocks are characterized by:
You can choose versions with a variety of different mounting options according to your space requirements and area of application.
Distribute potential in a compact system with the potential distributor versions. These are available with various numbers of positions.
The versions for building installation conform to the standard DIN EN 60998-1.
"$pageName" on