Communicate in potentially explosive areas – with intrinsically safe Inline I/O terminals. There is a range of I/O terminals for use in potentially explosive areas up to Zone 2. With just three intrinsically safe I/O terminals you can solve the most diverse automation tasks in sensitive areas thanks to the wide range of parameterization options.
For IEC 61131 programming with approval for Zone 2, ILC 171 ETH 2TX - 2700975
For supplying power to intrinsically safe I/O terminals, IB IL EX-IS PWR IN-PAC - 2869910
With four configurable inputs/outputs, IB IL EX-IS DIO 4/NAM-PAC - 2869911
With four configurable inputs/outputs, IB IL EX-IS A/O 4/EF-PAC - 2869912
With the blue I/O terminals, you can acquire and output additional input and output signals from potentially explosive areas of Zones 1 and 0. The Inline station can be installed either inside or outside the potentially explosive area (Zone 2). Standard I/O terminals and intrinsically safe I/O terminals can be combined at any stage.
Implement versatile functions with just three I/O terminals: digital and analog input and output plus recording of resistance and thermocouple sensors.
Extend your existing Inline station with intrinsically safe components. Separate intrinsically safe and non-intrinsically-safe Inline terminals with the isolator terminal.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on