Industrial PCs

Specialists for every application

Specialists for every application

As the interface between man and machine or as a central system controller – industrial PCs satisfy every requirement.

Back to HMIs and industrial PCs

Category

  • Box PCs
    Box PCs

    Space-saving and high-performance box PCs for use in the control cabinet and terminal box.

  • Monitors with touch function
    Monitors with touch function

    Monitors with touch function which are suitable for industrial applications - ideal as a remote control panel for industrial PCs.

  • Panel PCs
    Panel PCs

    Panel PCs for installation in the front of the control cabinet or directly on the machine.

  • Panel PCs in IP65
    Panel PC with all-round IP65 protection for use directly in the system.

    Panel PCs with all-round IP65 protection for use directly in the system.

  • Product list Accessories
    Accessories

    Accessories for quick and easy installation and efficient operation of industrial PCs.

  • Rackmount PCs
    Industrial PCs in rack format

    Industrial PCs for conventional 19" rack

  • Tablet PCs
    Tablet PCs

    Mobile tablet PCs in a robust IP53 housing and with wireless technology - for wireless applications directly on site.

Search in Industrial PCs

Show all products in this category

Use high-performance computer technology for your automation: together with the right software, industrial PCs (IPCs) are efficient and versatile solutions for controlling, operating, and monitoring systems and machines.

Your advantages

  • High system availability, thanks to fanless design suitable for industrial applications and the absence of moving parts
  • Long-term availability, thanks to Intel Embedded Roadmap components
  • Large-scale compatibility, thanks to open IT standards and numerous interfaces
  • Particularly easy to maintain, thanks to easily accessible components in the IPC housing
  • Individualized solutions, thanks to customer-specific adaptations to hardware and software
  • Processor performance suited to the application: with the latest generation of high-performance and energy-efficient Intel® Atom™, Celeron®, Pentium® or Core™ i processors
  • Operating systems for every application: Windows® 7,   Windows® Embedded Standard 7 or Windows® 10 IoT Enterprise LTSB

Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close