The highly compact MINI Analog Pro signal conditioners offer the easiest installation and startup in a confined space.
MINI Analog Pro is the first 6 mm signal conditioner range with plug-in connection technology. Clearly visible and easily accessible terminal points and current measurement during operation make your work even easier.
The easy-to-attach gateways enable you to integrate any MINI Analog Pro signal conditioner with current or digital output into your network in a space-saving way. Signal-specific input cards are no longer required.
MINI Analog Pro gateways for bus and network connection are available for the following protocols:
1. Easy installation
Clearly visible and easily accessible terminal points and FASTCON Pro plug-in connection terminal blocks.
2. Easy startup and servicing
Interrupt signal and supply circuits with just a twist of the wrist with the disconnect function.
3. Easy measurement of current signals
Measure current signals during operation, without disconnecting current loops.
4. Numerous configuration options
Easy configuration via DIP switches as well as extended configuration via software or smartphone app without additional accessories.
Analog IN/OUT
Temperature
Frequency
Potentiometer
Digital IN
Limit values
Accessories
Configure products and solutions for your individual application.
Signal conditioners and measuring transducersMINI Analog Pro offers the easiest installation and startup with minimum space requirements.
"$pageName" on