Wire large conductor cross sections up to 185 mm² easily, safely, and quickly
The PTPOWER high-current spring-cage terminal blocks with Power-Turn connection technology offer the fastest and most user-friendly connection option for wiring large conductors. Contact conductors up to 185 mm² and 1500 V IEC / 1000 V UL by simply swiveling the operating lever.
The patented Power-Turn spring-cage connection technology enables large conductors to be connected quickly and easily using a standard screwdriver and a single lever movement.
Quick and easy connection is now also possible for large conductors. Alternatively, conductors can also be quickly and easily inserted directly when the lever is closed thanks to Push-in technology.
With the PTPOWER 35, the reducing bridge enables a simple connection of terminal blocks with different nominal cross sections, e.g., with a PT 2,5 or PT 4 Push-in terminal block. Power blocks can be created quickly using the reducing bridge.
Distribute potentials with the isolated insertion bridges. They can be installed easily without any tools and latch securely in the clamping space. Thanks to their special design, they can also be easily identified following conductor connection.
The patented Power-Turn spring connection technology enables large conductors to be connected quickly and easily using a standard screwdriver and a single lever movement.
Up to three high-quality spring steel pressure springs work with the prismatic terminal body base to create a vibration-resistant conductor connection that is stable in the long term.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on