Wire large conductor cross sections up to 240 mm² easily, safely, and fast.
Whatever you desire: the large cross section, highest contact forces, the bridgeability, and the flexible mounting options make the high-current terminal blocks the most universal in power wiring.
Distribute potentials with the isolated insertion bridges. They can be installed easily without any tools and latch securely in the terminal housing. They can also be easily identified after conductor connection.
With the fully isolated and snap-on optional pick-off terminal block, you can easily implement voltage pick-offs for two conductors up to 16 mm². Large surfaces can be marked.
Flat conductors can be reliably and safely connected in the high-current terminal blocks with the insertion profile (UKH ...EP). The insertion profile compensates the prism-shaped terminal sleeve bases and therefore ensures that the flat conductor is contacted on a large area.
Terminal blocks up to 95 mm² are available for safe protective conductor terminals. They make safe contact on the NS DIN rail and fulfill the strict requirements according to IEC 60947-7-2.
The high-current terminal blocks are suitable for direct connection of aluminum conductors according to the directives governing conductor pretreatment. Detailed information on the conductor types for connection and user instructions can be found in the product download area.
With a 1500 V nominal voltage, the compact UKH 70/4X10 high-current terminal blocks are ideally suited for use in regenerative energy generation – specifically in photovoltaics. Four integrated pick-off terminal blocks with a 10 mm² cross section provide you with a simple power supply or potential distribution. Potential distributor blocks are implemented with screw bridges.
"$pageName" on