Communicate easily and flexibly between the field device and controller.
The gateways convert serial HART signals to Ethernet or I/O signals to PROFIBUS PA quickly and easily.
There are five head stations to choose from for various applications. The devices are provided with a PROFIBUS PA address by simply using a DIP switch – no programming is necessary.
Thumb wheels are then used to easily assign the inputs and outputs of the extension modules. Analog and digital I/Os and a digital NAMUR input module are available.
Depending on the application, serial RS-485 or Ethernet-based access to all the digital data from HART devices is possible.
Conventional serial RS-485 gateways can be used for applications that are not time-critical. Each gateway enables the connection of up to 32 devices. Data exchange is on a serial basis, as communication takes place via just one HART master.
Depending on the application, serial RS-485 or Ethernet-based access to all the digital data from HART devices is possible.
The Ethernet HART gateway provides PROFINET, Modbus TCP/IP, and HART-IP access to 40 devices. Each device connection has its own HART master that enables it to forward HART data as fast as possible via Ethernet.
When using a Modbus TCP/IP network, it is also possible to provide four digital inputs and four digital outputs.
"$pageName" on