No stripping, no crimping – simply cut the cable to length and it makes contact within seconds.
Fast connection technology from Phoenix Contact is characterized by the space-saving connection with patented insulation displacement contact. It is used to connect conductors within seconds and without any pretreatment.
It only takes a few seconds to connect the conductor. Find out for yourself:
The result: the conductor insulation is cut through and large-surface, gas-tight contact is made.
Make the most of the high quality, which is confirmed by various certifications, including EX e approval.
Reduce wiring time by up to 60 percent: cut the cables to length and they make contact within seconds. It is no longer necessary to strip or fit the splicing protection.
Combine the connections in accordance with the application and benefit from the respective connection technology – no problem with hybrid terminal blocks from Phoenix Contact.
Simply choose the right combination: time-saving fast connection technology with screw or spring-cage connection.
Build control cabinets with fast connection technology. Use the universal screw connection, for example, for field connection.
Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.
Metal parts made of a special, high-grade copper alloy:
Insulating housing made of elastic plastic with a high impact strength:
"$pageName" on