CLIPSAFE stainless steel Ex enclosures are a custom control cabinet solution for Ex areas available quickly and from a single source.
The CLIPSAFE stainless steel enclosures provide comprehensive protection for your applications in industrial environments and in process technology. The product range consists of standardized enclosures in sizes up to 1000 × 1000 × 300 mm. The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We deliver junction boxes with a corresponding equipment approval in accordance with ATEX and IECEx for use in potentially explosive areas.
The enclosures are available as door or cover versions in nine different depths and sizes up to 1000 mm × 1000 mm × 300 mm. The robust enclosures, which are made of up to 2 mm thick strong, high-quality 1.4404 (V4A), AISI 316L stainless steel, are ideal for use under extreme conditions.
The door stop can be easily changed according to your individual requirements or the installation situation. A door opening angle of 135° guarantees comfortable work in case of service and maintenance. The special door and cover seal guarantees a reliable seal even after it has been opened multiple times.
The mounting brackets that are supplied as standard can be flexibly adapted to the installation situation. Welded-on mounting brackets are available on request.
The junction boxes and empty enclosures can be equipped with flange plates on up to four sides. The flange plates are equipped with protective sealing frames (patent pending) and with captive mounting screws.
Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.
Create your solution request in just a few steps:
Create your solution request in just a few steps:
To request your custom junction box solution, please use the request form under the respective category “Request junction boxes”:
Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.
Various protection type versions are available for armored and non-armored cables: flameproof enclosure (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.
Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.
The CLIPLINE complete terminal block system from Phoenix Contact is unique. You can freely select the connection technology.
Detailed information and data sheets with installation instructions on terminal blocks in Ex areas are available in the terminal blocks product area for downloading Ex-approved products.
"$pageName" on