CLIPSAFE polyester Ex enclosures are a custom control cabinet solution for Ex areas available quickly and from a single source.
The comprehensive range of CLIPSAFE polyester Ex enclosures provides comprehensive protection for your application in Ex areas. The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We offer junction boxes with a corresponding device approval in accordance with ATEX and IECEx for use in potentially explosive areas.
Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.
Create your solution request in just a few steps:
Create your solution request in just a few steps:
The special sealing system with tongue and groove provides secure, optimum seal compression. Temperature-resistant silicone seal for use between -55°C and +130°C.
The cover is attached to the enclosure with lateral joints; it is captive and rotatable. Springs push the cover screws out of the enclosure when opening.
Mounting brackets with torsion protection can be flexibly adapted to the installation situation.
Direct wall mounting option, thanks to fixing channels outside the sealing area, protected by the cover.
The special sealing system with tongue and groove provides secure, optimum seal compression. Temperature-resistant silicone seal for use between -55°C and +130°C.
Mounting brackets with torsion protection can be flexibly adapted to the installation situation.
Save space, thanks to a second wiring level. The height of the top mounting frame can be individually adjusted.
Position the DIN rails according to your requirements, thanks to flexible threaded sockets. For easy fixing of mounting plates, threaded sockets are pressed in to the enclosure floor with no rotation.
The special sealing system with tongue and groove provides secure, optimum seal compression. Temperature-resistant silicone seal for use between -55°C and +130°C.
The enclosures have a direct wall mounting option, thanks to separate channels outside the sealing area. The channels can also be used when the enclosure is closed. The enclosure is easy to hang laterally on the wall mounting screws.
The special sealing system with tongue and groove provides secure, optimum seal compression. Temperature-resistant silicone seal for use between -55°C and +130°C.
The integrated mounting brackets are even accessible when the enclosure is closed
The mounting screws made from stainless steel are captively integrated into the cover.
Various protection type versions are available for armored and non-armored cables: flameproof enclosure (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.
Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.
The CLIPLINE complete terminal block system from Phoenix Contact is unique. You can freely select the connection technology.
Detailed information and data sheets with installation instructions on terminal blocks in Ex areas are available in the terminal blocks product area for downloading Ex-approved products.
"$pageName" on