Disconnect and knife disconnect terminal blocks

Safe disconnection

Safe disconnection

Localize malfunctions quickly and easily, and perform off-load maintenance.

Back to Screw connection

Category

Search in Disconnect and knife disconnect terminal blocks

Show all products in this category

Different areas of application require terminal blocks with different disconnect elements. Phoenix Contact offers disconnect and knife disconnect terminal blocks with a current carrying capacity of up to 31 A and a maximum nominal voltage of 1000 V.

Your advantages

  • Convenient separation of circuits using lever-type disconnect knife, isolating plug or rotary contact
  • User-friendly current measurement thanks to testing facility on both sides of the disconnect point
  • Safe operation since the disconnect lever is latched into the end positions
  • Clear identification of the disconnect point with color marking
  • Individual assembly with disconnect element, fuse plug, component plug, and feed-through connector

Knife disconnect terminal blocks

Knife disconnect terminal blocks  

Knife disconnect terminal blocks

The key features of knife disconnect terminal blocks are their compact design and easy handling. The disconnect knife is operated with a standard screwdriver.

Optional switching locks ensure safety. Testing can be performed on both sides of the disconnect point.

Basic disconnect terminal blocks

Basic disconnect terminal blocks  

Basic disconnect terminal blocks

Basic disconnect terminal blocks provide a uniform, universal disconnect zone, where various plugs for components, fuses, isolating plugs, and feed-through connectors can be used.

Fuse plugs

Fuse plugs  

Fuse plugs

When offset, fuse plugs fit on the disconnect terminal blocks with a 5.2 mm pitch. Use the plugs to protect against short circuit and overload.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close