DC charging controllers for fast charging stations

E-mobility charging controllers for semi-public and public applications.
Back to Charging controllers

Category

Search in DC charging controllers

Show all products in this category

Our freely programmable CHARX control professional DC charging controller is the intelligence behind modern CCS and CHAdeMO charging stations for mode 4 fast charging in accordance with IEC 61851-23. The controller communicates with the vehicle, monitors the charging process, controls parameters such as the charging current, and optionally performs additional tasks, such as visualizing the process on an operator panel. Its 3G modem allows convenient remote maintenance. In addition to DC charging, the controller also supports an AC charging point.

Your advantages

  • Two independent charging points (AC and DC) with just one controller
  • Flexible use with free choice of programming in accordance with IEC 61131
  • Reduced programming work with pre-assembled function blocks for vehicle communication in accordance with DIN SPEC 70121
  • Easy system integration with comprehensive interfaces
  • Convenient remote access via integrated cellular modem

Wide range of possible applications with free programmability

CHARX control professional  

The charging controller is programmed using ready-made function blocks in PC Worx

The CHARX control professional can be freely programmed for your individual charging application in accordance with IEC 61131. This makes it a versatile charging controller for the widest possible range of applications.

Furthermore, you can reduce the engineering work required with the ready-made PC Worx function blocks for vehicle communication in accordance with DIN SPEC 70121.

Additional CHARX products for DC charging infrastructure

Extensive portfolio for fast charging stations  

We offer a complete portfolio for charging electric vehicles

Take advantage of our large portfolio for setting up powerful DC charging stations or entire charging parks. Along with the products described here, we also provide:

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

Service


Charging and load management product overview

Brief introduction by Pascal Stegemann, product manager