The QUINT UPS with integrated energy storage are extremely effective and space-saving.
Extremely compact: the DC UPS with integrated energy storage is particularly space-saving and easy to retrofit – the DC UPS module and energy storage are combined in the same housing.
The QUINT DC-UPS is extremely space-saving and can be retrofitted in existing systems very easily. Simply connect a 24 V DC power supply unit upstream and the UPS solution is complete.
In keeping with the UNO POWER power supply range, the UNO UPS with 60 W output power is available. The uninterruptible power supply operates flexibly at input voltages ranging from 23 to 30 V DC.
DC UPS for your building automation: the STEP UPS has been designed specifically for use in distribution boards.
Configure products and solutions for your individual application.
Power supplies and UPS
"$pageName" on