The materials of our products are specially selected which makes them ideal for the exacting demands of the railway industry.
Whether in a railway station, for control tasks, or inside rail vehicles – our cabling components for the rail industry support flexible use.
Our products are developed particularly for the requirements of the railway industry:
We meet the exacting demands in terms of fire behavior by using the RADOX® cables and PA 6.6 molding material.
The M12 connectors snap into place quickly and securely with a single click thanks to the push-pull fast locking system. This offers significant advantages, particularly in confined spaces or when the mating connector is difficult to see. Due to the 360° shield connection and high vibration resistance, they can also be used in rail vehicles.
The molded connectors in our M12 RAIL series provide a reliable cabling system for all control levels in the train. Choose your cabling from assembled sensor/actuator cables and data cables for communication networks and passenger information systems.
With our M12 connectors for assembly, you can adapt the cabling flexibly to your requirements. In addition to connectors with convenient QUICKON (IDC) connection, we also offer versions with robust crimp and spring connection.
Through our service center you can also receive completely assembled cables with EMC or gigabit contact inserts. The 360° shielding enables reliable signal transmission even in EMC-critical applications.
The HEAVYCON HPR and ADVANCE housings are especially suitable for outdoor application. With the conducting surface and IP68/IP69K degrees of protection, you can protect the built-in contact inserts. This ensures shock and vibration-resistant transmission of signals, data, and power.
Configure products and solutions for your individual application.
Sensor/actuator cabling
"$pageName" on