The comprehensive range of plastic and metal protective hoses offers reliable solutions for a wide range of applications - including protection up to IP69K.
Your advantages
Cable protection for all requirements - from cable bundling to watertight versions
Suitable screw connections for heavy-duty plug-in connectors and housing bore holes
Can be used in all sectors and industries – thanks to comprehensive approvals
Protective hoses
Spiral hose
Spiral hoses for the easy bundling and routing of cables and conductors offer protection in the case of minimal mechanical strain.
They can be easily retrofitted; the individual cables and conductors can be brought out of the structure at any point.
Plastic hoses
Plastic hose
Plastic hoses are resistant to oils, acids, and solvents. The materials used are free from silicone, halogen, and cadmium and feature up to IP69K protection and inflammability class V0.
Highly flexible metal hoses
Metal hose
Highly flexible metal hoses can be used to protect cables and lines against mechanical influences. Metal hoses with plastic coating are also watertight and weatherproof.
"$pageName" on