Wire conductors conveniently with ring cable lugs, and quickly and easily by means of Push-in.
Work comfortably: with the BT barrier terminal blocks from Phoenix Contact, you can connect conductors safely and conveniently. In combination with Push-in connection technology, the screw connection principle with spring-guided screw makes wiring quick and easy. The BT barrier terminal blocks are available for DIN rail or direct mounting.
Thanks to the screw connection principle with spring-guided screw, you can wire conductors quickly and easily with ring cable lugs. The integrated spring washers ensure vibration-proof and maintenance-free connection.
Thanks to the double Push-in connection, you can wire two conductors to one potential – easily and without tools.
Using two-pos. plug-in bridges, any number of terminal blocks can be quickly connected to form a potential distribution block.
Using continuous marker strips, the terminal blocks can be marked over a large surface, and each terminal point can be marked clearly. The transparent design of the strips means you retain a clear overview when bridging.
CLIP PROJECT enables you to configure BT terminal strips quickly, conveniently, and without any errors. Direct data exchange with all common CAE systems, along with the creation of the complete project documentation, make this configuration software unique.
The BT barrier terminal blocks are available with various connection technologies and as hybrid versions. Combine the connection technologies and benefit from the individual advantages for the control cabinet and field connection side.
Convenient ring cable lug connection | Can be combined quickly, easily, and conveniently | Multiple conductors, one connection point |
---|---|---|
Connect two conductors with ease using the space-saving feed-through terminal blocks. Whatever your requirements: the cross section range, flexible bridgeability, and optimum marking options make feed-through terminal blocks from Phoenix Contact the universal connection technology solution. | Wire conductors conveniently with ring cable lugs, and quickly and easily by means of Push-in. Hybrid terminal blocks from Phoenix Contact enable you to combine connection technologies and benefit from the individual advantages for the control cabinet and field connection side. |
Multi-conductor terminal blocks allow you to distribute potentials in a space-saving and easy way. Do you have a variety of conductor types or conductor cross sections? With Push-in multi-conductor terminal blocks from Phoenix Contact, you can connect up to four conductors with individual wiring at each terminal point. |
Customized options: BT barrier terminal blocks are available for all of your applications as DIN rail or direct mounting terminal blocks.
The barrier terminal blocks can be easily snapped onto all NS 35 DIN rails and moved sideways.
Easy to remove without tools – just tip slightly to the side to unlock the terminal block.
The barrier terminal blocks for direct mounting can be arranged to create individual terminal blocks and secured with the integrated flange and cover flange.
Convenient and safe ring cable lug connection:
The clamping space is designed for a two-conductor connection with ring cable lug or fork-type cable lug.
Easy application – high-performance connection:
Rigid conductors or conductors with ferrules can be inserted directly into the terminal block without using tools.
Barrier connection technology is a safe and reliable solution in any application. This connection technology is subjected to tests which go beyond the basic standard, enabling it to be used in all sectors of industry, such as energy supply, transportation technology, the chemical industrial, and shipbuilding.
The barrier connection technology is tested for maximum vibration and shock resistance. The test runs in three axes through a frequency range of 5 Hz to 150 Hz at an acceleration speed of up to 5.72 m/s². Barrier terminal blocks meet this stringent vibration requirement.
Requiring up to 50% lower conductor insertion force, Push-in connection technology achieves 145 N in the conductor pull-out test of a 1.5 mm² terminal block with a 1.0 mm² conductor, for example, where only 35 N is required in accordance with the standard.
A test method describes a corrosion test in condensation climates with an atmosphere containing sulfur dioxide and salt mist. The Push-in connection technology creates high-quality, gas-tight connections that cannot be impaired even by aggressive substances.
Conductor contact points must, in practice, also be capable of withstanding short-circuit currents, without sustaining any damage, until the relevant safety equipment cuts off the power. Maximum contact reliability, even under extreme overload is illustrated with a hybrid terminal block.
Using a two-chamber method, the barrier terminal blocks are subjected to sudden temperature changes from -55°C to +100°C. They are designed for extreme durability even under difficult temperature conditions. Plastic as well as metal parts provide sufficient safety reserves.
The pivotal role of the metal parts of electrical connections becomes particularly apparent in aggressive environments. A test method describes a corrosion test in condensation climates with an atmosphere that contains sulfur dioxide. Screw and Push-in connection technology create high-quality, gas-tight connections that are not impaired even by aggressive substances.
Reliable connections – that's our aim. The quality of our products is key to achieving this. It all starts with the selection of materials.
Metal parts made of copper alloys that are resistant to strain cracking and corrosion:
Insulating housing made of elastic polycarbonate with high impact strength:
For the PT terminal blocks with Push-in connection technology, you can choose the ideal terminal block from 1.5 mm² to 185 mm² for every task.
Various terminal block ranges ensure that all application requirements are met, such as in the railway industry, in energy technology or for explosion-proof areas in the process industry.
The terminal blocks utilize the advantages of the CLIPLINE complete system. These include being able to freely combine all connection technologies and the use of standardized system accessories.
The comprehensive Push-in product range from Phoenix Contact enables you to wire your entire application quickly and easily.
Push-in – The new insertion experience
A complete product range is available for every stage of your product, from field wiring through to power and control wiring. You can easily connect sensors and actuators, terminal blocks, and interface and automation components without using any tools. Push-in – the original from Phoenix Contact.
"$pageName" on