Approval
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 22, number of positions: 11, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 123 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Short-circuit connector, pitch: 8.2 mm, width: 22.9 mm, number of positions: 3, color: red
Test adapter, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: blue
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 18, number of positions: 9, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 107 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test adapter, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: brown
Test adapter, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: green
Test plug, number of positions: 12, connection method: Screw connection, color: gray
Test adapter, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: red
"$pageName" on