Approval
Mounting type
Rated current
Rated voltage
Test disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 41 A, connection method: Bolt connection, length: 82.4 mm, width: 12.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 41 A, connection method: Bolt connection, length: 91.4 mm, width: 16.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Disconnect terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width: 16.3 mm, color: gray
Test disconnect terminal block with bolt connection technology and transparent safety contact hood, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: gray
Test disconnect terminal block, with transparent covers, nom. voltage: 500 V, nominal current: 41 A, connection method: Bolt connection, length: 82.4 mm, width: 12.3 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, length: 79.9 mm, width: 13 mm, color: gray, mounting: NS 35/7,5, NS 35/15, NS 32
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, length: 80.8 mm, width: 13 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, length: 80.8 mm, width: 13 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Feed-through terminal block with bolt connection, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: Gray
"$pageName" on