Approval
Nominal current IN
Nominal voltage UN
Width
Module for power supply and multi-stage, floating remote signaling of connected surge protection modules.
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module, for one 2-wire floating Ex i signal circuit, HART-compatible.
Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for two 2-wire floating Ex-i signal circuits. HART-compatible.
PT protective plug with protective circuit for two 2-wire floating Ex i signal circuits. Nominal voltage: 24 V DC, HART-compatible.
Base element for protective plug PT with protective circuit for two 2-core floating EEx ia signal circuits. Mounting on NS 35/7.5 and NS 35/15, housing width: 17.5 mm
PT protective connector with protective circuit for a 2-wire floating signal circuit. HART-compatible.
Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for a 2-wire floating signal circuit.
Base element for protective plug PT with protective circuit for a 2-core floating signal circuit. Mounting on NS 35/7.5 und NS 35/15, housing width: 17.5 mm.
Base element to accept a protective plug with diagnostic and status indicator for one floating double wire
"$pageName" on