Approval
Thread
Material
Screw plug, cable gland material: PA, connecting thread: M12 x 1.5, color: jet black RAL 9005, with O-ring
Screw plug, cable gland material: PA, connecting thread: M12 x 1.5, color: lightgrey RAL 7035, with O-ring
Screw plug, cable gland material: PA, connecting thread: M16 x 1.5, color: jet black RAL 9005, with O-ring
Screw plug, cable gland material: PA, connecting thread: M16 x 1.5, color: lightgrey RAL 7035, with O-ring
Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgrey RAL 7035
Cable gland, cable gland material: PA, external cable diameter 10 mm ... 14 mm, shielding: no, connecting thread: M20 x 1.5, color: lightgrey RAL 7035
Cable gland, cable gland material: PA, external cable diameter 13 mm ... 18 mm, shielding: no, connecting thread: M25 x 1.5, color: lightgrey RAL 7035
Cable gland, cable gland material: PA, external cable diameter 18 mm ... 25 mm, shielding: no, connecting thread: M32 x 1.5, color: lightgrey RAL 7035
Cable gland, cable gland material: PA, external cable diameter 22 mm ... 32 mm, shielding: no, connecting thread: M40 x 1.5, color: lightgrey RAL 7035
Cable gland, cable gland material: PA, external cable diameter 4 mm ... 8 mm, shielding: no, connecting thread: M16 x 1.5, color: silver-gray RAL 7001
"$pageName" on