Approval
Category
Interfaces
Function
Connection method
Safety relay module for sensorless standstill monitoring for 3- and 1-phase motors to SILCL 3, cat. 3, PL e, two-channel evaluation of the residual voltage of AC, three-phase, and DC motors, plug-in screw terminal block, width: 12.5 mm
Safety relay module for sensor-free standstill monitoring for 3- and 1-phase motors to SILCL 3, Cat. 3, PL e, two-channel evaluation of the remanence voltage of AC, three-phase, and DC motors, pluggable Push-in terminal block, width: 12.5 mm
Two-channel zero speed and overspeed safety relay up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, plug-in screw connection terminal blocks, width: 45 mm
Two-channel zero-speed and over-speed safety relays up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, width: 45 mm, pluggable Push-in terminal block
Two-channel zero speed and overspeed safety relay up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, plug-in screw connection terminal blocks, width: 45 mm
Two-channel zero-speed and over-speed safety relays up to SIL 3, Cat. 4, PL e, 2 safe relay outputs, suitable for connecting HTL, TTL or sine/cosine encoders as well as proximity switches, plug-in screw terminal block, width: 22.5 mm
Two-channel zero-speed and over-speed safety relays up to SIL 3, Cat. 4, PL e, 2 safe relay outputs, suitable for connecting HTL, TTL or sine/cosine encoders as well as proximity switches, plug-in spring-cage terminal block, width: 22.5 mm
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on