The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

System components and accessories for signal conditioners

System components and accessories for signal conditioners

System components and accessories turn two product families into one system. For example, use the modular DIN rail connector as a flexible system solution for power bridging. The DIN rail connector facilitates installation, system extension, or module replacement, even during operation. Additional accessories, such as programming adapters and feed-through terminal blocks, complete the portfolio.

Your advantages

  • The DIN rail connector simplifies power bridging, system expansion, and module replacement, even during operation
  • [x]Flexible supply options: feed-in directly at the module, via a power module, or via a system power supply with a wide range input of 85 V AC … 264 V AC
  • Easy adaptation to the Pepperl+Fuchs supply system with the Power Rail adapter
  • Convenient diagnostics with the MINI Analog Pro fault monitoring module or the MACX Analog power and fault signaling module
Graphical representation of the supply concept for MINI Analog Pro signal conditioners and measuring transducers

Flexible feed-in

The DIN rail connector gives you three device supply options:

1. Direct feed-in on the module

  • Without additional accessories
  • For up to 16*) MINI Analog Pro modules
  • For up to 32*) MACX Analog modules

2. Feed-in via a power module of the same shape

  • Also enables redundant supply and supply monitoring
  • For up to 115*) MINI Analog Pro modules
  • For up to 80*) MACX Analog modules

3. Feed-in via the system power supply

  • Also enables redundant supply and supply monitoring
  • For up to 60*) MINI Analog Pro modules
  • For up to 10*) MACX Analog modules

*) The exact number depends on the current consumption of the module type in question. Notes on calculation can be found in our feed-in manual in the download area for the item.

Graphical representation of the group error messaging fault monitoring via the MINI Analog Pro signal conditioners and measuring transducers

Convenient diagnostics with group error messaging fault monitoring

With group error messaging fault monitoring, the DIN rail connector offers a modular solution for fast error evaluation in multi-channel applications. The MINI Analog Pro and MACX systems are compatible with one another. The following faults are indicated depending on the module type:
• Wire break
• Short circuit
• Supply failure
• Measuring range over-range or under-range (MINI Analog Pro only)
• Fuse fault on the power module (MACX Analog only)

E-paper
Signal conditioning and explosion protection

Interference-free and safe signal conditioning, transmission, and visualization through 3-way electrical isolation. Our product portfolio for signal conditioning and explosion protection covers all tasks involving interference-free and safe signal transmission, such as NAMUR signal conditioners, bipolar signal conditioners, temperature transducers, supply isolators, etc.

Open the e-paper
Cover page of the “Signal conditioning and explosion protection” brochure