Approval
The shape of the blade tip is selected here, e.g., slot, Phillips
Drive
Drive
Cordless screwdriver, incl. 1.5 Ah battery, forward/reverse running, 21-stage coupling, up to 600 rpm, 6.3 mm hexagonal fast connection drill chuck, torque can be adjusted from 0.3 ... 4.4 Nm
Replacement battery, 1.5 Ah, lithium ion, for SF-ASD 21 cordless screwdriver
Bit screwdriver, with 1/4" quick-action chuck, handle length 119 mm, 2-component handle, with non-slip grip, suitable for bits according to DIN 3126-C 6.3 and E 6.3/ISO 1173, magnetic
Screwdriver, PH crosshead, size: PH 0 x 60, 2-component grip, with non-slip grip
Screwdriver, PH crosshead (lasered), uninsulated, size: PH 1 x 80, 2-component grip, with non-slip grip
Screwdriver, crosshead PH (lasered), insulated, size: PH 1 x 80, 2-component handle, with non-slip grip
Screwdriver, PH crosshead (lasered), uninsulated, size: PH 2 x 100, 2-component grip, with non-slip grip
Screwdriver, crosshead PH (lasered), insulated, size: PH 2 x 100, 2-component handle, with non-slip grip
Screwdriver, PH crosshead (lasered), uninsulated, size: PH 3 x 150, 2-component grip, with non-slip grip
"$pageName" on