Approval
DIN rail type
Rated current
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Feed-through terminal block, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 7 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 7 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 8 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 4, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 8 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 32 A, connection method: Push-in connection, number of connections: 4, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 10 mm, color: black, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 690 V, nominal current: 32 A, connection method: Push-in connection, number of connections: 4, cross section: 0.2 mm² - 4 mm², AWG: 24 - 12, width: 10 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
"$pageName" on