Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits
Profile cutter, for cutting and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, with metric measuring rail, delivered without stamping bits but with inch/metric measuring rail
Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits
Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‐CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits, with inch/millimeter measuring rail
Profile cutter, for cutting standard DIN rails to length, NS 15 / NS 35/7,5 / NS 35/15, and for cutting the NLS‐CU 3/10 neutral busbar to length, with inch/metric measuring rail
Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm
PPS COMPACT clamp for attaching the PPS COMPACT profile cutter, steel spindle with trapezoidal thread and plastic handle
Profile cutter, for cutting standard DIN rails NS 35/7,5 and NS 35/15 to length
"$pageName" on