Approval
Output signal
Measuring range
Input signal
Connection method
Delivery state
Output loop-powered temperature transducer, two universal inputs for thermocouples, resistance and voltage sensor, HART communication, freely configurable, installable in Zone 2, SIL 2/3
The output-loop-powered temperature transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage encoders via the HART communication or 4 ... 20 mA, configurable. SIL 2/3, intrinsic safety, screw connection.
Output loop-powered temperature transducer, two universal inputs for thermocouples, resistance and voltage sensor, HART communication, freely configurable, installable in Zone 2, SIL 2/3
The output-loop-powered temperature transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors via HART communication or 4 ... 20 mA, configurable. SIL 2/3, intrinsic safety, Push-in connection.
Output loop-powered temperature transducer, two universal inputs for thermocouples, resistance and voltage sensor, HART communication, freely configurable, installable in Zone 2, SIL 2/3. Screw connection, order configuration.
Output loop-powered process indicator with HART communication in field housing
Ex i output loop-powered process indicator with HARTR communication in field housing, can be used in zones up to zone 1.
Output loop-powered process indicator with HART communication for installation in the control cabinet
Output loop-powered process indicator with HART communication for installation in the control cabinet
"$pageName" on