Approval
Nominal current IN
Nominal voltage UN
Protective element/circuit
Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating Ex i signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 2-wire floating Ex i signal circuit, e.g. 0(4) - 20 mA current loop.
Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential, e.g., Digital IN/OUT.
Surge protection with integrated status indicator and disconnect knife for a 2-wire floating Ex i signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.
Surge protection with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential.
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 3-wire floating Ex i signal circuit.
Module set for the optical monitoring and floating remote signaling of neighboring surge protective devices of the TERMITRAB complete product range.
Surge protection plug with integrated status indicator on the module for one 2-wire floating Ex i signal circuit. Nominal voltage: 24 V DC
Surge protection plug with integrated status indicator for one 2-wire Ex i signal circuit with common reference potential. Nominal voltage: 24 V DC
Surge protection plug with integrated status indicator on the module for a 3-wire floating Ex i signal circuit. Nominal voltage: 24 V DC
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on