Approval
Connection method
DIN rail type
Color
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, Screw connection, number of connections: 15, cross section: 1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, Screw connection, number of connections: 15, cross section: 1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: green, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, Screw connection, number of connections: 15, cross section: 1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section: 1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section: 1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 105 A, connection method: Screw connection, Push-in connection, number of connections: 11, cross section: 1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: black/yellow, mounting type: NS 35/7,5, NS 35/15
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on