Rail-mounted dual power outlet with two 120 V AC/15 A receptacles for 35 mm DIN rail per EN 60715. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.
Housing color: ivory. National version: USA. Connection type: screw.
Rail-mounted dual power outlet with two 120 V AC/15 A receptacles equipped with ground fault circuit interruption (GFCI) for 35 mm DIN rail per EN 60715. GFCI protects against shock hazards associated with ground shorts. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.
Housing color: ivory. National version: USA. Connection type: screw.
Rail-mounted dual power outlet with two 120 V AC/20 A receptacles equipped with ground fault circuit interruption (GFCI) for 35 mm DIN rail per EN 60715. GFCI protects against shock hazards associated with ground shorts. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.
Housing color: ivory. National version: USA. Connection type: screw.
Rail-mounted dual power outlet with two 120 V AC/20 A receptacles equipped with ground fault circuit interruption (GFCI) for 35 mm DIN rail per EN 60715. GFCI protects against shock hazards associated with ground shorts. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades. Auxiliary terminals allow connection of auxiliary devices for protection by the GFCI outlet.
Housing color: Ivory. National version: USA. Connection type: Screw.
Rail-mounted dual power outlet with two 250 V AC/15 A receptacles for 35 mm DIN rail per EN 60715. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.
Housing color: ivory. National version: USA. Connection type: screw.
Rail-mounted blank ground fault circuit interruption (GFCI) for 35 mm DIN rail per EN 60715. GFCI protects against shock hazards associated with ground shorts. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades.
Housing color: white. National version: USA. Connection type: screw.
"$pageName" on