Evaluation unit for the live monitoring system for the continuous detection and evaluation of lightning strikes. Up to three optical lightning sensors can be connected.
Optical lightning sensor for the live monitoring system for the continuous detection and evaluation of lightning strikes. IP67 protection.
Assembled FO cable, PROFINET cable type B, 200/230 μm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV resistant, for fixed indoor installation, variable length
O/E module for live monitoring system for the continuous detection and evaluation of lightning strikes.
Adapter for easy and correct mounting of the optical lightning sensor for measuring lightning surge currents in a rotor blade of a wind turbine generator.
Universal wall adapter for the easy and professional mounting of the LM-S evaluation unit directly on the wall/on a mounting plate.
"$pageName" on