Evaluation unit for the recording of surge currents and transient overvoltages over external sensor cables. Communication of the measured data to PROFICLOUD via Ethernet. The data evaluated in the cloud can be accessed on the device via Modbus/TCP or RESTful web service.
Pulse measuring device sensor for the real-time recording of surge currents and transient overvoltages. Length: 1.5 m.
Pulse measuring device sensor for the real-time recording of surge currents and transient overvoltages. Length: 3.0 m.
"$pageName" on