Approval
DIN rail type
Connection method
Rated current
Number of connections
Minimum cross section (solid)
Rated voltage
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 14, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 14, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15
Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 800 V, nominal current: 55 A, connection method: Screw connection, Spring-cage connection, number of connections: 5, cross section: 0.5 mm² - 16 mm², AWG: 20 - 6, width: 10.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 800 V, nominal current: 55 A, connection method: Screw connection, Spring-cage connection, number of connections: 5, cross section: 0.5 mm² - 16 mm², AWG: 20 - 6, width: 10.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Screw connection, number of connections: 4, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15
Feed-through terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, Screw connection, number of connections: 4, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
"$pageName" on