Approval
Rated current
Minimum cross section (solid)
Rated voltage
Maximum cross section (stranded)
Minimum cross section (stranded)
Maximum cross section (solid)
Feed-through terminal block, connection method: screw connection, cross section: 0.2 mm² - 4 mm², 24 - 12 AWG, width: 6.2 mm, color: white, mounting type: NS 32, insulation material: ceramic
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm² - 10 mm², 20 - 8 AWG, width: 8.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm² - 16 mm², 20 - 6 AWG, width: 10.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
Feed-through terminal block, connection method: screw connection, cross section: 1 mm² - 35 mm², 18 - 2 AWG, color: white, mounting type: NS 32, insulation material: ceramic
"$pageName" on