Approval
Mobile handheld device, battery-powered, for processing on-tape ferrules 1.5 mm² with functional end, suitable for PVC insulated conductors (H07V-K), incl. battery, charger, CUTFOX 12 cable cutter, waste guide plate 2, service tool for error correction, and one strip of ferrules 1.5 mm², packed in a robust case.
Mobile handheld device, battery-powered, for processing on-tape ferrules 1.0 mm² with functional end, suitable for PVC insulated conductors (H05V-K), incl. battery, charger, CUTFOX 12 cable cutter, waste guide plate 2, service tool for error correction, and one strip of ferrules 1.0 mm², packed in a robust case.
Replacement charger, for 100 V ... 240 V AC mains voltage, short charging time, short-circuit-proof, protected against polarity reversal, operating state indicator
Band ferrules, 1.5 mm², sleeve length 8 mm, with plastic collar, according to DIN 46228-4, color: black, equipped with function end for safe and convenient processing with the Crimphandy, 20 strips with 50 sleeves per strip.
"$pageName" on