Approval
User software
Maritime-Touch panel with 10,92 cm / 4,3"-TFT-display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 14.5 cm/5.7" TFT active-display (analog resistive (polyester)), 640 x 480 pixel(s) (VGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 22.9 cm/9" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 16.7 million colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 38.1 cm/15" TFT-display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 39.05 cm/15.4" TFT-display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+ / MicroBrowser. (bus system: without / DualCAN)
Maritime-Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
"$pageName" on