Approval
Mass storage
User software
Operating system
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)
Touch panel with 38.1 cm/15" TFT-display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)
Touch panel with 30.7 cm/12.1" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7 and user software: IniNet Browser. (bus system: without)
Touch panel with 8.9 cm (3.5") graphics-capable TFT display, 320 x 240 pixels, 1 x Ethernet, 2 x USB, and integrated micro browser
Touch panel with 14.5 cm (5.7") graphics-capable TFT display, 320 x 240 pixels, 1 x Ethernet, 2 x USB, and integrated micro browser
Touch panel with 17.8 cm/7" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: MicroBrowser. (bus system: without)
Touch panel with 22.9 cm/9" TFT-display (analog resistive (polyester)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: MicroBrowser. (bus system: without)
Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: MicroBrowser. (bus system: without)
Touch panel with 38.1 cm/15" TFT-display (analog resistive (polyester)), 1024 x 768 pixel(s) (XGA), 65536 colors, Arm9™, 200 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: MicroBrowser. (bus system: without)
"$pageName" on