Approval
Mounting type
DIN rail type
Rated current
Ground terminal block with bolt connection, cross section 0.1 - 2.5 mm², AWG: 26 - 14, width 12.3 mm, color: Green-yellow
Ground terminal block with bolt connection, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: Green-yellow
Ground terminal block with bolt connection, cross section 0.1 - 2.5 mm², AWG: 26 - 14, width 12.3 mm, color: Green-yellow
Ground terminal block with bolt connection technology and transparent safety contact hood, cross section: 0.1 - 2.5 mm², AWG: 26 - 14, width 12.3 mm, color: green-yellow
Ground terminal block with bolt connection, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: Green-yellow
Ground terminal block with bolt connection technology and transparent safety contact hood, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 16.3 mm, color: green-yellow
Protective conductor universal terminal block with bolt connection, cross section: 0.1 - 2.5 mm², width: 9 mm, color: Green-yellow
Protective conductor universal terminal with bolt connection, cross section: 0.1 mm² ... 6 mm², width: 12 mm, color: green/yellow
"$pageName" on