Approval
Network interface
Interface
Fieldbus
PROFINET to PROFIBUS DP gateway. Functions as a PROFIBUS DP master on the PROFIBUS network and a PROFINET IO device on the PROFINET network. Compatible with FDT/DTM container for simple configuration of PROFIBUS DP slaves.
Proxy for PROFINET-RT, PROFIBUS proxy with integrated 4-port switch, for use with PC WORX only
Gateway for the connection of up to 32 INTERFACE system devices to a higher-level controller via PROFIBUS DP. The INTERFACE system devices are connected to the Gateway via DIN rail connectors, the DIN rail connectors are provided.
"$pageName" on