Approval
Fuse modular terminal block, connection method: Push-in connection, cross section: 1.5 mm²- 10 mm², AWG: 16 - 6, nominal current: 20 A, nom. voltage: 1000 V, width: 17.6 mm, fuse type: Midget / 10.3 x 38, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, connection method: Push-in connection, cross section: 1.5 mm²- 10 mm², AWG: 16 - 6, nominal current: 20 A, nom. voltage: 1000 V, width: 17.6 mm, fuse type: Midget / 10.3 x 38, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse terminal block with light indicator, for cartridge fuse insert 10.3 x 38 mm, cross section: 1.5 - 25 mm², AWG: 16 - 4, width: 18 mm, color: Black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., connection method: Screw connection, cross section: 1.5 mm²- 25 mm², AWG: 16 - 3, nominal current: 30 A, nom. voltage: 1000 V, width: 18 mm, fuse type: 10:3 x 38 mm, mounting type: NS 35/7,5, NS 35/15, color: black
"$pageName" on