Approval
DIN rail type
Rated current
Width
Minimum cross section (solid)
Rated voltage
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Fuse type
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, number of connections: 2, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: black/orange, mounting type: NS 35/7,5, NS 35/15
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Spring-cage connection, number of connections: 2, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Lever-type fuse terminal block, black, for 6.3 x 32 mm G fuse inserts
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Fuse terminal block for assembly on NS 35, for 5 x 20 cartridge fuse inserts
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 24 V AC/DC
Lever-type fuse terminal block, color: gray, for 5 x 20 mm cartridge fuse-links, with LED for 24 V AC/DC
Lever-type fuse terminal block, for 6.3 x 32 mm cartridge fuse-links, with LED for 24 V AC/DC, color black
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 60 V DC
"$pageName" on