Approval
Effective range
Nominal voltage UN
Mains interference filter, with universal foot for mounting on NS 32 and NS 35/7.5, nominal current: 6 A
Mains interference filter, with universal foot for mounting on NS 32 and NS 35/7.5, nominal current: 10 A
Mains interference filter, with universal foot for mounting on NS 32 and NS 35/7.5, nominal current: 3 A
Mains interference filter, with universal foot for mounting on NS 32 and NS 35/7.5, nominal current: 1 A
Modular terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 12 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
Modular terminal block with radio interference suppression capacitor between clamping connector and DIN rail, separate ground connection, nominal voltage: 3.3 nF, for mounting on NS 35/7.5, terminal width: 6.2 mm, terminal height: 69 mm
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on